Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

∅ MIN

N/A 66 mm2.598 in

∅ MAX

N/A 68 mm2.677 in

Package/Sell Qty

N/A 10

Suggested Spiral-Reinforced Hydraulic Hose Pairings

N/A E5K-32, E6K-32

Type

N/A Hose Retention System