Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

∅ MIN

N/A 63 mm2.480 in

∅ MAX

N/A 65 mm2.559 in

Package/Sell Qty

N/A 10

Suggested Spiral-Reinforced Hydraulic Hose Pairings

N/A E3K-32, E4K-32

Type

N/A Hose Retention System