Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

∅ MIN

N/A 54 mm2.126 in

∅ MAX

N/A 56 mm2.205 in

Package/Sell Qty

N/A 10

Suggested Spiral-Reinforced Hydraulic Hose Pairings

N/A E5K-24, E6K-24

Type

N/A Hose Retention System