Unit of Measure
Dash Size |
N/A 24 |
Hose ID |
N/A 1 1/2 in38.1 mm |
Coupling Diameter Dash Size |
N/A 24 |
Coupling Diameter Size |
N/A 44 mm |
C Cut - Off Factor |
N/A 77.0 mm |
Weight |
N/A 2.90 lb |



