Unit of Measure
Dash Size |
N/A 12 |
Hose ID |
N/A 3/4 in19.0 mm |
Coupling Diameter Dash Size |
N/A 12 |
Coupling Diameter Size |
N/A 22 mm |
C Cut - Off Factor |
N/A 47.1 mm |
Weight |
N/A 0.69 lb |



