Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 24

Hose ID

N/A 1 1/2 in38.1 mm

Coupling Diameter Dash Size

N/A 24

Coupling Diameter Size

N/A 44 mm

C Cut - Off Factor

N/A 89.0 mm

Weight

N/A 3.73 lb