Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 32

Hose ID

N/A 2 in50.8 mm

Coupling Diameter Dash Size

N/A 32

Coupling Diameter Size

N/A 56 mm

C Cut - Off Factor

N/A 62.0 mm

Weight

N/A 3.47 lb