Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Tri-CoupleT" design available in 1 1/2", 2", 3", 4" sizes.
  • Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
MATERIAL SPECIFICATIONS
  • ASTM stainless steel alloy.
  • Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
  • 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • Buna-N gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Food & beverage
  • chemical
  • marine
  • oil & gas

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Tri-CoupleT" design available in 1 1/2", 2", 3", 4" sizes.
  • Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM stainless steel alloy.
  • Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
  • 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • Buna-N gasket included.

Stainless Steel

Stainless Steel

N/A Stainless steel is widely used for manufacturing fittings due to its strength, corrosion resistance, and ability to withstand extreme temperatures. This combination of properties makes stainless steel the ideal option for food and beverage applications, which entail frequent, high temperature sanitation protocols. However, their durability and corrosion resistance also lend themselves to marine, oil and gas, and similarly demanding environments.

Specifications

Brand

N/A Kuriyama

Coupler Size

N/A 3 in

Shank Size

N/A 2 in

PSI Rating at 70°F (+21°C)

N/A 150 psi

ASTM Specification

N/A A666/316

Weight Each

N/A 3.65 lb

Standard Carton

N/A 6

Package Type

N/A Each

Handle Material

N/A Type 304 Stainless Steel

Handle Pins Material

N/A Type 304 Stainless Steel

Pull Rings Material

N/A Type 304 Stainless Steel

Safety Clips Material

N/A Type 304 Stainless Steel

Gasket Material

N/A Buna-N

Type

N/A Female Coupler x Hose Shank

Style

N/A Part C

End Type A

N/A Female Coupler

End Type B

N/A Hose Shank

Material

N/A Stainless Steel