GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Tri-Coupleim design available in 1 1/2", 2", 3", 4" sizes.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
Unit of Measure
General Applications
|
Features and Advantages
|
Material Specifications
|
Stainless Steel
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Stainless Steel
Stainless Steel |
N/A Stainless steel is widely used for manufacturing fittings due to its strength, corrosion resistance, and ability to withstand extreme temperatures. This combination of properties makes stainless steel the ideal option for food and beverage applications, which entail frequent, high temperature sanitation protocols. However, their durability and corrosion resistance also lend themselves to marine, oil and gas, and similarly demanding environments. |
Specifications
Coupler Size |
N/A 1/2 in |
Shank Size |
N/A 1/2 in |
PSI Rating at 70°F (+21°C) |
N/A 250 psi |
ASTM Specification |
N/A A666/316 |
Weight Each |
N/A 0.25 lb |
Standard Carton |
N/A 50 |
Package Type |
N/A Each |
Type |
N/A Male Coupler x Hose Shank |
Style |
N/A Part E |
End Type A |
N/A Male Coupler |
End Type B |
N/A Hose Shank |
Material |
N/A Stainless Steel |



