Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

822353217788
Unit of Measure

Nominal Specifications

Size

N/A 12 in

PSI Rating at 70oF

N/A 72 psi

Flange Bolt Holes (Number)

N/A 12

Weight Each

N/A 60.41 lb

Standard Carton

N/A 1

Specifications

Flange Thickness

N/A .59 in

Brand

N/A Kuriyama

Type

N/A Male Ball x 150 # ASA Flange (Type A)