Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 12 in

PSI Rating at 70oF

N/A 175 psi

Weight Each

N/A 35.05 lb

Standard Carton

N/A 1

Specifications

Brand

N/A Kuriyama

Type

N/A Locking Ring (Type B)

Note

Note

N/A Requires Lever Assist Bar (Type B) to couple (SLB-LV)