Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 12 in

Weight Each

N/A 4.00 lb

Standard Carton

N/A 1

Specifications

Brand

N/A Kuriyama

Type

N/A Lever Assist Bar (Type A)