ABOUT
COMPANIES
By Keyword
By Item #
By Item Name
|
Kuriyama of America
Rubber Ring 1502 Hammer Union
Kuriyama of America, Inc.
Products
Virtual Catalogs
News & Events
About Us
Main
Branches
ISO Registration & Compliance
Kuriyama Group Companies
Product Lines
Academy
Distributors
Login
Forgot Password
Register
Contact Us
Careers
Translate
to Language
Kuriyama of America
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Hammer Union Fig. 1502 Integral Fitting 2" Size
>
Spare Parts
> Part Number INJME1-051
Kuriyama of America
Kuriyama of America
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
Hammer Union Fig. 1502 Integral Fitting 2 Size
Hammer Union Fig. 1502 Integral Fitting 2" Size
Spare Parts
Spare Parts
Part Number INJME1-051
Part Number INJME1-051, =--DELETED=
INJME1-051
=--DELETED=
Request Information
ORDER ONLINE
Email This Page
Download PDF
Download PDF
Printable Page
DOWNLOADS
Download Product Catalog Page
Cautionary Statement and Limited Warranty
Maximum Recommended Hose End Working Pressures (PSI)
/Asset/Rubber-Ring-1502-Hammer-Union.jpg
/Asset/Rubber-Ring-1502-Hammer-Union.jpg
Close Window
Replaceable lip type rubber ring to ensure pressure seal
Unit of Measure
Imperial
Metric
Both
Details
|
Specifications
Details
Details
N/A
Obtained by bar drilling from the highest quality raw material
Designed to allow the most compact and direct union
Several insert and ferrule versions available, to fit different multispiral hoses
Conformity to API requirements
Top Coat Plating
Specifications
Brand
N/A
Alfagomma®