Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

Applications

N/A
  • Abrasive material handling
  • BOP (Blow out Protection) for hydraulic, cryogenic and other high pressure hoses
  • Bulk truck and railcar unloading
  • Dry bulk transfer
  • Fly ash and soda handling
  • Grain handling
  • Transfer of high temperature air, gasses and materials (Not for use with hot tar and asphalt applications)
  • Protective armor/shielding for hoses
  • Truck tailpipe exhaust
  • Vacuum trucks and equipment

Construction

Construction

N/A A single strip of galvanized or 304 stainless steel wound into a interlocked metal hose, with or without packing materials.

Maximum Service Temperature

Max. Service Temp

N/A 816 ºC1500 ºF

Features and Advantages

Features and Advantages

N/A
  • Abrasion Resistant and Durable - steel construction resists damage from abrasive and damaging materials.
  • Corrosion Resistant (Stainless Only) - 304 stainless version resists corrosion making it resistant to the elements.
  • Heat Resistant- can withstand very high temperatures allowing for the transfer of hot materials. (Not for use with hot tar and asphalt applications)
  • Conductive - prevents the build-up of static electricity eliminating the risk of “hose arcing”.
  • Flexible - corrugations allow for greater flexibility than lined metal hose.

Nominal Specifications

Series

N/A HTS4200

Material

N/A 304 Stainless Steel

Wall Thickness

N/A 0.0185 in

Hose Size I.D.

N/A 14 in

Min. Inside Bend Radius

N/A 53.00 in

Weight

N/A 8.10 lbs/ft

Specifications

Brand

N/A Hose Tec®

Style

N/A Medium Weight

Standard Length

N/A 25 ft

Type

N/A Interlocked Rough Bore Hose

Note

Note

N/A Standard lengths are 25 ft. And 50ft. coils,when Fully Extended; Other lengths available on request.