Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Size Range

N/A 3/4 to 5 in

Weight Each

N/A 0.010 lb

Standard Carton

N/A 10

Type

N/A Safety Clip

Material

N/A Type 304 Stainless Steel

Note

Note

N/A Sold in standard carton quantity only.