Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A Includes SS Slot Pins, SS Pull Rings, CS Safety Clips.

Specifications

Brand

N/A Kuriyama

Size Range

N/A 1/2 to 3/4 in

Weight Each

N/A 0.10 lb

Standard Carton

N/A 1

Type

N/A Handle Set

Material

N/A Brass

Slot Pins

N/A Stainless Steel (SS)

Pull Rings

N/A Stainless Steel (SS)

Safety Clips

N/A Carbon Steel (CS)