Made in North America
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Construction
Construction |
N/A Clear oil resistant phthalate free PVC compound formulated with ingredients in compliance with applicable FDA(03) requirements. Meets NSF(13) and RoHS(16) criteria. Reinforced with helically-wound spring steel wire. |
Service Temperature Range
Service Temperature [Min] |
N/A -4 ºC25 ºF |
Service Temperature [Max] |
N/A 65 ºC150 ºF |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
Size Code |
N/A 16 |
Nominal ID |
N/A 1 in25.4 mm |
Nominal OD |
N/A 1.297 in32.9 mm |
Working Pressure at 70 ºF (20 ºC) |
N/A 70 psi |
Working Pressure at 122 ºF (50 ºC) |
N/A 35 psi |
Min. Bend Radius at 70 ºF |
N/A 4 in |
Standard Length Coils |
N/A 100 ft |
Weight Per Pkg. |
N/A 32 lb |
Specifications
Brand |
N/A Kuri Tec® |
Type |
N/A Vacuum/Transfer Hose |
Material |
N/A PVC |
Performance |
N/A Oil Resistant |
Color |
N/A Clear |
Packaging |
N/A Coils |
Series |
N/A K7560 |
Note
Note |
N/A
Working Pressure decreases as temperature increases. Pressure ratings can only be obtained with proper coupling procedures. Use of compression fitting with Kuri Tec® reinforced hose is not recommended. Hose claims involving use of these fittings will be disallowed. Caution: Consult Kuri Tec® PVC chemical resistance guide for suitability. Caution: This product is designed to help dissipate static electricity when the metal wire is properly connected to ground through the fitting or other means. |
Compliance Footnotes
Compliance Footnotes |
N/A
|



