Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A High Purity Non-Conductive NSF Certified, Phthalate Free Hose with Colored Jacket which is Ideal for Potable water and Deionized water transfer
Unit of Measure

Construction

Tube

N/A Clear Phthalate Free PVC compound, formulated in compliance with and criteria.

Reinforcement

N/A High Tensile Strength Yarn

Cover

N/A Phthalate Free PVC compound, available in solid color: K6155 - White. Additional non-toxic colors (Red, Black, Blue, Green, Yellow and Purple) are available on a special order basis.

Features

Features

N/A
  • Made with Phthalate Free PVC compounds certified under NSF-51/NSF-61.
  • White or gray jacket to reduce tendency for algae growth and U. V. degradation in warm sunny applications.
  • Non-marking cover.
  • Non-perforated cover.
  • Non-conductive compounds.
  • Silicone-free.
  • One-piece lengths.
  • RoHS compliant.
  • Now Phthalate Free!

Applications

Application

N/A
  • Transfer of Portable Water.
  • Transfer of Deionized Water.
  • Induction Welding Tubing lines.
  • Temporary Residential Water Supply Lines.
  • Water Transfer Lines for Semiconductor Manufacturing, where applicable.
  • Applications requiring a Non-Conductive hose.

Service Temperature Range

Service Temperature [Min]

N/A 25 ºF-4 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Size Code

N/A 12

Nominal ID

N/A 3/4 in19.1 mm

Nominal OD

N/A 1.031 in26.2 mm

Max. Working Pressure at 70°F (20°C)

N/A 150 psi

Max. Working Pressure at 122°F (50°C)

N/A 85 psi

Standard Length Coils

N/A 200 ft

Approx. Wt. per Pkg.

N/A 43 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A K6155

Type

N/A Potable Water Hose

Style

N/A High Purity Non-Conductive PVC Potable Water Hose

Standard Stock Color

N/A White

Packaging

N/A Coils

Material

N/A Phthalate Free PVC Compound

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NSF - The inner core tube PVC material is certified under NSF/ANSI standard 51: Food Equipment Materials and is also certified as Potable Water Material under NSF/ANSI Standard 61: Drinking Water System Components - Health Effects for end use not to exceed a maximum of 128.9 square inches per liter. NSF - This hose is certified under NSF/ANSI standard 51: Food Equipment Materials.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.