Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in North America
Unit of Measure

General Applications

General Applications

N/A
  • Transfer of oily food products such as olive, sunflower, soybean and peanut oils
  • Transfer of petroleum based oils

Construction

Construction

N/A Clear oil resistant phthalate free PVC compound formulated with ingredients in compliance with applicable FDA(03) requirements. Meets NSF(13) and RoHS(16) criteria. Reinforced with spiraled polyester yarn.

Service Temperature Range

Service Temperature [Min]

N/A -4 ºC25 ºF

Service Temperature [Max]

N/A 65 ºC150 ºF

Features and Advantages

Features and Advantages

N/A
  • High Oil Resistance - Meets ARPM (Association for Rubber Product Manufacturers) Class A rating for high oil resistance. Remains flexible when exposed to oils. Won't dry out or crack like other PVC hoses.
  • Fabric Reinforcement - High tensile strength, food grade, polyester yarn provides higher working pressures.
  • Good Chemical Resistance - Good resistance to alcohols and dilute acids. Not suggested for use with hydrocarbons.
  • Transparent - Allows for visual confirmation of material flow.
  • Glass-Smooth Interior - Ensures smooth flow of material and reduces material buildup.
  • Non-Marking Cover - Can be dragged over flooring without leaving marks typical of rubber hoses.
  • Phthalate Free

Nominal Specifications

Size Code

N/A 04

Nominal ID

N/A 1/4 in6.5 mm

Nominal OD

N/A 0.438 in11.1 mm

Working Pressure at 70ºF (20ºC)

N/A 250 psi

Working Pressure at 122ºF (50ºC)

N/A 150 psi

Standard Length Coils

N/A 300 ft

Weight Per Pkg.

N/A 18.00 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A Oil Resistant Food & Beverage Transfer Hose

Material

N/A PVC

Color

N/A Clear

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NSF - The hose is certified under NSF/ANSI standard 51: Food Equipment Materials. The inner surface PVC material is also certified as Pipes and Related Products under NSF/ANSI standard 61: Drinking Water System Components - Health Effects. The inner core tube PVC material is certified to NSF/ANSI standard 372: Drinking Water System Components - Lead Content and conforms with the lead content requirements for "lead free" plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

Note

N/A Working pressure decreases as temperature increases. Pressure ratings can only be obtained with proper coupling procedures.
Use of compression fittings with Kuri Tec® yarn-reinforced hose is not recommended. Hose claims involving use of these fittings will be disallowed.