These hoses, made from specially formulated compounds of high grade PVC resin, are engineered to be tough and flexible at very low temperatures. The superior physical properties and design of the hose makes it outperform other general purpose PVC and rubber hoses in cold weather air tool applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Tube Construction |
N/A High Grade Low Temperature PVC Compound |
Reinforcement Construction |
N/A High Tensile Strength Polyester Yarn |
Cover Construction |
N/A High Grade Low Temperature PVC Compound |
Features
Features |
N/A
|
Applications
Application |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -65 ºF-54 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Color |
N/A Yellow |
Series |
N/A K1231 |
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.5 mm |
Nominal OD |
N/A 0.500 in12.7 mm |
Maximum Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Maximum Working Pressure at 122 ºF (50 ºC) |
N/A 160 psi |
Standard Length Coils/Reels |
N/A 500 ft |
Approx. Wt. Per Pkg. |
N/A 38 lb |
Package Type |
N/A Reels |
Specifications
Brand |
N/A Kuri Tec® |
Type |
N/A Air and Water Hose |
Performance |
N/A Ultra Flexible for Indoor & Outdoor Applications |
Compliance Footnotes
Compliance Footnotes |
N/A
|



