A heavy duty PVC water hose suitable for general industrial water and construction applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Tube |
N/A Black PVC Compound |
Cover |
N/A Black PVC Weather Resistant Compound |
Reinforcement Construction |
N/A High Tensile Strength Yarn |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 25 ºF-4 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Size Code |
N/A 12 |
Nominal ID |
N/A 3/4 in19.1 mm |
Nominal OD |
N/A 1.030 in26.2 mm |
Max. Working Pressure at 70°F (20°C) |
N/A 150 psi |
Max. Working Pressure at 122°F (50°C) |
N/A 75 psi |
Standard Length |
N/A 300 ft |
Approx. Wt. per Pkg. |
N/A 65.0 lb |



