A general purpose PVC air and water hose for in plant and outdoor applications in temperate climate conditions.
Unit of Measure
Construction
|
Features
|
Applications
|
Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Tube Construction |
N/A Black PVC Compound |
Reinforcement Construction |
N/A High Tensile Strength Yarn |
Cover Construction |
N/A PVC Compound |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Temperature Range
Service Temperature [Min] |
N/A 14 ºF-10 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Size Code |
N/A 10 |
Nominal ID |
N/A 5/8 in15.9 mm |
Nominal OD |
N/A 0.895 in22.6 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 200 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 100 psi |
Standard Length |
N/A 100 ft |
Approx. Wt. Per Pkg. |
N/A 18 lb |
Color |
N/A Blue |
Pkg. |
N/A Coil |



