Our high quality flexible PVC compounds are uniquely blended to make this hose look and feel like comparable rubber hose and stay flexible at low temperatures. Its light weight makes it an ideal hose for air tool applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Tube Construction |
N/A Black PVC Compound |
Reinforcement Construction |
N/A Spiral Polyester Yarn with Additional Longitudinal Yarns . . . Reduces Elongation Under Pressure |
Cover Construction |
N/A PVC Compound |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Color |
N/A Blue |
Size Code |
N/A 06 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 0.625 in15.9 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 180 psi |
Standard Lengths |
N/A 100 ft |
Approx. Weight Per Pkg. |
N/A 11 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A K1136 |
Type |
N/A Multi-Purpose PVC Air and Water Hose |
Pkg. |
N/A Coil |
Performance |
N/A Medium/High Oil Resistance |
Compliance Footnotes
Compliance Footnotes |
N/A
|



