Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

An extremely lightweight, tough, flexible pneumatic air tool hose that is suitable for a wide range of industrial and construction applications.
Unit of Measure

Construction

Tube

N/A Clear Ether-Based Polyurethane

Reinforcement

N/A High Tensile Strength Yarn

Cover

N/A Ether-Based Polyurethane

Features

N/A

  • Very lightweight and flexible... helps to cut down on work-related injuries.
  • Good flex fatigue and resilience characteristics.
  • Excellent resistance to oils and solvents.
  • High oil resistance, complies with ARPM's Class A Designation.
  • Superior cut-resistance.
  • High abrasion-resistance.. provides extra long life compared with conventional PVC or rubber air hoses.
  • Good resistance to hydrolysis and algae in warm water applications.
  • Silicone-free core and cover.
  • Non-conductive compounds.
  • Non-marking cover.
  • One-piece lengths.
  • Individually shrink-wrapped assemblies are available.
  • RoHS(16) compliant.
  • Phthalate Free!
Ultra Flexible!

Applications

N/A

  • For use with pneumatic air tools such as roofing nailers, sanders, chippers, impact wrenches, screwdrivers and staplers.
  • In-plant assembly line air service.
  • Automotive repair and body shops.
  • Construction sites.
  • Marine applications.
  • Air service for spray painting equipment.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 185 ºF85 ºC

Nominal Specifications

Series

N/A K5090

Standard Stock Color

N/A Turquoise Tint

Size Code

N/A 06

Nominal ID

N/A 3/8 in9.5 mm

Nominal OD

N/A 0.560 in14.2 mm

Maximum Working Pressure at 70 ºF (20 ºC)

N/A 250 psi

Maximum Working Pressure at 122 ºF (50 ºC)

N/A 200 psi

Standard Lengths

N/A 500 ft

Packaging

N/A Reel

Approx. Wt. Per Pkg.

N/A 47 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A Pneumatic Air Tool Hose

Material

N/A Polyurethane

Compliance Footnotes

N/A Phthalate Free -Manufactured from all phthalate free materials

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.