GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous. applications found in industrial markets.
- SA-B: Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
- SA-B: ASTM brass alloy, specially designed for high tensile strength and impact resistance.
- Complies with Mil-Spec A-A-59326 for interchangeability.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Brass
Brass |
N/A Although brass is not as strong as stainless steel, it is highly resistant to damage and corrosion. Brass performs especially well against saltwater corrosion, so it is commonly found in marine applications. |
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Male Coupler Size |
N/A 1 1/2 in |
Male Coupler Size |
N/A 1 1/2 in |
PSI Rating at 70°F (+21°C) |
N/A 250 psi |
ASTM Specification |
N/A B584 Grade C85700 |
Weight Each |
N/A 1.35 lb |
Standard Carton |
N/A 50 |
Package Type |
N/A Each |
Type |
N/A Male Coupler x Male Coupler |
Style |
N/A Spool Couplers |
End Type A |
N/A Male Coupler |
End Type B |
N/A Male Coupler |
Material |
N/A Brass |



