Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous. applications found in industrial markets.
  • SA-A: Aluminum alloy specially designed for high tensile strength and impact resistance.
MATERIAL SPECIFICATIONS
  • SA-A: ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design made to withstand rigorous. applications found in industrial markets.
  • SA-A: Aluminum alloy specially designed for high tensile strength and impact resistance.

Aluminum

Aluminum

N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • SA-A: ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability.

Specifications

Male Coupler Size

N/A 2 in

Male Coupler Size

N/A 2 in

PSI Rating at 70°F (+21°C)

N/A 250 psi

ASTM Specification

N/A B108-92 356

Weight Each

N/A 0.68 lb

Standard Carton

N/A 40

Package Type

N/A Each

Type

N/A Male Coupler x Male Coupler

Style

N/A Spool Couplers

End Type A

N/A Male Coupler

End Type B

N/A Male Coupler

Material

N/A Aluminum