Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Tri-Coupleim design available in 1 1/2", 2", 3", 4" sizes.
  • Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
MATERIAL SPECIFICATIONS
  • ASTM stainless steel alloy. • Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
  • 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • Buna-N gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles which results in less wear on connecting parts.

Aluminum

Aluminum

N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability.
  • Forged brass handles.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Buna-N gasket included..

Specifications

Brand

N/A Kuriyama

Female Coupler

N/A 4 in

Male Coupler

N/A 3 in

NPT Size

N/A 1/2 in

PSI Rating at 70°F (+21°C)

N/A 150 psi

Weight Each

N/A 2.73 lb

Standard Carton

N/A 6

Package Type

N/A Each

Type

N/A Female Coupler x Male Coupler with 1/2" Pipe Tap

End Type A

N/A Female Coupler

End Type B

N/A Male Coupler wit 1/2" Pipe Tap

Material

N/A Aluminum

Handle Material

N/A Forged Brass

Handle Pins

N/A Zinc-Plated Carbon Steel

Pull Rings

N/A Zinc-Plated Carbon Steel

Safety Clips

N/A Zinc-Plated Carbon Steel

Gasket

N/A Buna-N