Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Service Temperature Range

Service Temperature [Min]

N/A 25 ºF-4 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Size Code

N/A 12

Nominal ID

N/A 3/4 in19.1 mm

Nominal OD

N/A 1.030 in26.2 mm

Maximum Working Pressure at 70ºF (20ºC)

N/A 150 psi

Maximum Working Pressure at 122ºF (50ºC)

N/A 75 psi

Assembled Lengths

N/A 50 ft

Approx. Wt. per Pkg.

N/A 12 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A HS1317

Type

N/A Black Contractors PVC Hose Assemblies

Material

N/A PVC

Color

N/A Black

Note

Note

N/A Hose assemblies are furnished with heavy-duty Brass GHT, 3/4" M x F fittings.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.