Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Packaging

Packaging

N/A Assemblies are shrink wrapped and labeled.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

ID

N/A 1 in

OD

N/A 1.406 in

Std. Length Coils

N/A 50 ft

Approx. Wt. per Pkg.

N/A 20.5 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A HS1131

Color

N/A Yellow

Note

Note

N/A Hose assemblies are furnished with the following brass fittings: 1/4" ID - 1/4" X 1/4"M NPT, 5/16" ID - 5/16" X 1/4"M NPT, 3/8" ID - 3/8" X 1/4"M NPT, 1/2" ID - 1/2" X 1/2"M NPT, 5/8" ID - 5/8" X 3/4"M NPT, 3/4" ID - 3/4" X 3/4"M NPT, 1" ID - 1" X 1"M NPT,.