Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Ether based polyurethane self-store coiled tubing & hose assemblies for air tool service.
  • Standard assemblies have 4" pigtail and 20" whip end.
  • Permanent crimped male swivel brass fittings provide greater strength and pull-out resistance . . . rubber bend restrictors over fittings prevents scratches and scuffs.
Unit of Measure

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 175 ºF80 ºC

Nominal Specifications

Color

N/A Blue Tint

Size Code x Length

N/A 04 x 15

Nominal ID

N/A 1/4 in6.5 mm

Nominal OD

N/A 0.375 in9.5 mm

Maximum Working Pressure at 70ºF (20ºC)

N/A 125 psi

Maximum Working Pressure at 122ºF (50ºC)

N/A 75 psi

Working Length

N/A 12 ft

Coil OD

N/A 2 in

Units Per Package

N/A 10

Approx. Wt. per Pkg.

N/A 7 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A HSC2840

Type

N/A Ether-Based Polyurethane Self-Store Coiled Tubing

Material

N/A Ether-Based Polyurethane

Note

Note

N/A Not recommended for transfer of brake fluids.
Hose assemblies are furnished with the following fittings: 1/4” ID - 1/4” x 1/4” M NPT, 3/8” ID - 3/8” x 1/4”M NPT