Unit of Measure
Service Temperature
Service Temperature [Min] |
N/A -65 ºF-54 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Colors |
N/A Yellow |
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.4 mm |
Nominal OD |
N/A 0.500 in12.7 mm |
Maximum Working Pressure at 122ºF (50ºC) |
N/A 160 psi |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 300 psi |
Assembled Lengths |
N/A 25 ft |
Approx. Wt. Per Pkg. |
N/A 2.0 lb |



