General Service PVC Pneumatic Air Tool Hose Assemblies
Unit of Measure
Service Temperature Range
Service Temperature [Min] |
N/A -15 ºF-26 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Color |
N/A Red |
Size Code |
N/A 06 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 0.600 in15.2 mm |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 300 psi |
Maximum Working Pressure at 122ºF (50ºC) |
N/A 150 psi |
Assembled Lenghts |
N/A 25 ft |
Approx. Wt. per Pkg. |
N/A 2.60 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A HS1174 |
Type |
N/A Pneumatic Air Tool Hose |
Material |
N/A PVC |



