Lightweight Reinforced Polyurethane Pneumatic Air Tool Hose Assemblies (with Rubber Bend Restrictors).
Unit of Measure
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 185 ºF85 ºC |
Nominal Specifications
Standard Stock Colors |
N/A Aqua Tint |
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.5 mm |
Nominal OD |
N/A 0.395 in10.0 mm |
Maximum Working Pressure at 122ºF (50ºC) |
N/A 200 psi |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 250 psi |
Assembled Lengths |
N/A 25 ft |
Approx. Wt. Per Pkg. |
N/A 1 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A HS5090 |
Type |
N/A Pneumatic Air Tool Hose |
Material |
N/A Polyurethane |



