High Grade Low Temperature Air Hose Assemblies (with Rubber Bend Restrictors)
1/4" and 3/8" sizes only
1/4" and 3/8" sizes only
Unit of Measure
Service Temperature Range
Service Temperature [Min] |
N/A -65 ºF-54 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Colors |
N/A Yellow |
Size Code |
N/A 08 |
Nominal ID |
N/A 1/2 in12.7 mm |
Nominal OD |
N/A 0.781 in19.8 mm |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 300 psi |
Maximum Working Pressure at 122ºF (50ºC) |
N/A 160 psi |
Assembled Lengths |
N/A 25 ft |
Approx. Wt. Per Pkg. |
N/A 4.1 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A HS1231 |
Type |
N/A Low Temperature Air Hose Assembly |
Style |
N/A High Grade Low Temperature Air Hose Assembly |
Material |
N/A PVC |



