Unit of Measure
Service Temperature Range
Service Temperature [Min] |
N/A 15 ºF-10 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Colors |
N/A Red |
Size Code |
N/A 06 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 0.600 in15.2 mm |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 300 psi |
Assembled Lenghts |
N/A 100 ft |
Approx. Wt. per Pkg. |
N/A 10.2 lb |
Specifications
Series |
N/A HS1184 |
Brand |
N/A Kuri Tec® |
Type |
N/A Utility-Grade PVC Air Tool Hose Assembly |
Material |
N/A PVC |



