Lightweight Reinforced Polyurethane Pneumatic Air Tool Hose Assemblies (with Rubber Bend Restrictors)
Unit of Measure
Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 185 ºF85 ºC |
Nominal Specifications
Size Code |
N/A 06 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 0.560 in14.2 mm |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 250 psi |
Maximum Working Pressure at 122ºF (50ºC) |
N/A 200 psi |
Assembled Lenghts |
N/A 25 ft |
Color |
N/A Red |
Approx. Wt. per Pkg. |
N/A 1.5 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A HS5094 |
Type |
N/A Pneumatic Air Tool Hose |
Style |
N/A Reinforced Polyurethane Pneumatic Air Tool Hose |
Material |
N/A Polyurethane |



