Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 5

Hose ID Size

N/A 5/16 in7.9 mm

F Thread Dash Size

N/A 6

F Thread Size (in. TPI)

N/A 5/8-18

C Cut - Off Factor

N/A 28.0 mm

Hex Dia. CH1

N/A 16 mm

Weight Per Each

N/A 0.08 lb

Type

N/A SAE 45º Male