Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 1 1/16-14 |
C Cut - Off Factor |
N/A 69.0 mm |
Hex Dia. CH1 |
N/A 21 mm |
Hex Dia. CH2 |
N/A 32 mm |
Weight Per Each |
N/A 0.45 lb |
Type |
N/A 45º Female SAE 45º |
Bend Angle |
N/A 45 º |
Angle |
N/A 45 º |
Connection Type |
N/A Female |



