Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 08

F Thread Size (in. TPI)

N/A 3/4-16

C Cut-Off Factor

N/A 22.0 mm

Hex Dia. CH1

N/A 22 mm

Weight Per Each

N/A 0.18 lb

Industry Standards/Certifications

N/A SAE

Type

N/A SAE Male O-Ring Boss Swivel