Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

INDUSTRY STANDARD - POPPET QP

Dust cap for male coupling
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Type

N/A Plastic Dust Cap

Color

N/A Red

Material

N/A PE

Dash

N/A 16

Inside Diameter

N/A 1 in25.0 mm

End Type

N/A Male

Note

Note

N/A 1/2" size interchanges with ISO 7241 A.