Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

QM MULTI-COUPLING

DN 10 to 19
3/8" to 3/4"

WP 250 bar
3625 PSI
Unit of Measure

General Features

General Features

N/A ARGUS multi-couplings, which consist of a fixed and a mobile part, are developed following the specific needs of the user. The multi-connection plates are obtained from an anodized aluminum block as standard, and include the locations for flat-face couplings built of carbon steel with TOP COAT surface protection, but every component can be manufactured in different materials on request. The number of lines and possible electric or pneumatic connections can be defined depending on the application requirements. Connecting and disconnecting are carried out by means of a cam leverage group with guiding pins, and a safety device is always present. Hose connections can be executed with threads of every type (e.g. BSP, NPT, SAE, metric) or also with the quick connect system "Plug-In Connector".
  • Tailor-made according to customer's needs
  • Compact, reliable and safe

Note

Note

N/A A complete range of spare parts and accessories are available specific instructions for installation, use and maintenance are separately provided.

Components and Materials

Components and Materials

N/A
  • Mobile and fixed plate in anodized aluminum 6082
  • Quick release coupling in steel with galvanic protection
  • Seal and back-up ring in NBR and PTFE
  • Springs according to EN 102070-1
  • Lock lever in steel with galvanic protection
  • Safety block in steel and aluminum
Pos.DescriptionPart Number
1Mobile plate1232208
2Fixed plate1232209
3Female coupling1232275
4Male coupling1232278
5Screw group1232282
6Safetely lock group1232280
7Cover group1232276
8Guide pin group1232281
9Lever group1233171

Specifications

Brand

N/A Alfagomma®

Type

N/A Multi-Coupling

Seal

N/A NBR

Safety Block Material

N/A Steel and Aluminum

Thread Type

N/A BSP, NPT, SAE, Metric

Locking Type

N/A Quick Release

Working Pressure

N/A 250 bar3625 psi

Inside Diameter

N/A 3/8 to 3/4 in