Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

QD ISO B Dust Plug 3/8"
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Type

N/A B Dust Plug

Weight

N/A 0.02425082 lb

Color

N/A Red

Material

N/A PE

Dash

N/A 06

Inside Diameter

N/A 3/8 in10.0 mm

End Type

N/A Female Coupler