Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

QD ISO A Dust Plug 1"
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Type

N/A A Dust Plug

Weight

N/A 0.05291088 lb

Color

N/A Red

Material

N/A PE

Dash

N/A 16

Inside Diameter

N/A 1 in25.0 mm

End Type

N/A Female Coupler