Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

QD FF Dust Cap 1"
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Type

N/A Flat Face Plastic Dust Cap

Weight

N/A 0.05291088 lb

Color

N/A Red

Material

N/A PE

Dash

N/A 16

Inside Diameter

N/A 1 in25.0 mm

End Type

N/A Male Coupler