Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

STANDARD ISO 16028 - FLAT FACE QF

Dust cap for male coupling
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Type

N/A Flat Face Plastic Dust Cap

Color

N/A Red

Material

N/A PE

Dash

N/A 10

Inside Diameter

N/A 5/8 in16.0 mm

End Type

N/A Male Coupler