Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1/2" size interchanges with ISO 7241 A.
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Type

N/A Plastic Dust Plug

Color

N/A Red

Material

N/A PE

Dash

N/A 04

Inside Diameter

N/A 1/4 in6.0 mm