Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

QD 10K 3/8" Male x 3/8" FPT
Unit of Measure

General Features

General Features

N/A ARGUS QX high pressure couplings can be used for connecting and disconnecting hydraulic lines. Their robust construction and tested components make them ideally suited for high and intermittent pressure loads. During the coupling action, valves that release and/or block the flow are automatically activated. The QX quick release coupling, formed by coupling plug and coupling socket, is coupled by a screwing action with the hand nut of the plug component.
  • Typically employed in power tools
  • Compatibility with other couplings in-use

Materials

Materials

N/A galvanized steel - HNBR O-rings (other materials optional) - Thermoplastic dust cap and dust plug. Top Coat Cr-III zinc plating with additional trivalent passivation for outstanding surface protection.

Applications

Application

N/A Suitable for liquid lines with mineral oil-based hydraulic fluids to DIN 51524 T1+T2.

Temperature Range

Temperature Range [Min]

N/A -30 ºC-22 ºF

Temperature Range [Max]

N/A 125 ºC257 ºF

Specifications

Brand

N/A Alfagomma®

Type

N/A Male Coupler with Female Thread

Weight

N/A 0.4 lb

Dash

N/A 06

Inside Diameter

N/A 3/8 in10.0 mm

Working Pressure

N/A 10150 psi

Burst Pressure

N/A 40600 psi

Thread 1

N/A NPTF

F1

N/A 3/8-18

D1

N/A 19.0 mm

CH

N/A 32.0 mm

L1

N/A 35.0 mm

L

N/A 83.00 mm

End Type

N/A Male

Second End Type

N/A FPT

Second End Size

N/A 3/8 in

Note

Note

N/A Rated flow / pressure drop values on request. Other sizes and connection types available on request. Specific instructions for installation, use and maintenance are separately provided.

NPTF connection according to ANSI B1-20.3.