Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Quick connect design for easy connecting and disconnecting.
  • Industrial interchange semi-automatic connection design.
  • Couplings made of brass for high corrosion resistance and longer life.
MATERIAL SPECIFICATIONS
  • Brass - ASTM B124, Grade C37700.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Quick connect design for easy connecting and disconnecting.
  • Industrial interchange semi-automatic connection design.
  • Couplings made of brass for high corrosion resistance and longer life.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Brass - ASTM B124, Grade C37700.

Specifications

Body Size

N/A 1/4 in

Barb Size

N/A 3/8 in

PSI Rating at 70oF

N/A 300 psi

Weight Each

N/A 0.23 lb

Standard Carton

N/A 10

Type

N/A Coupler with Hose Barb

Brand

N/A Kuriyama