Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Single wire braid light weight cleaning hose on easy-to-handle reels - KK4BU
Unit of Measure

General Applications

General Applications

N/A High pressure cleaning hose. For heavy duty use with hot and cold water and detergent fluids, and high pressure cleaning equipment. Extremely flexible, light weight and easy to handle. Use bend restrictors to extend service life. Not recommended for steam or steam cleaner service.
BU = Blue Cover (non-marking)

Construction

Tube

N/A Synthetic rubber, black… hot water resistant.

Reinforcement

N/A High tensile steel wire braid.

Cover

N/A Pin-pricked, black synthetic rubber, weather, oil, ozone, and abrasion resistant. Blue cover version is non-marking.

Service Temperature Range

Service Temperature Range

N/A -40 to 155 ºC-40 to 300 ºF

Maximum Operating Temperature

Maximum Operating Temperature

N/A 155 ºC300 ºF

Air Maximum Temperature

Air Maximum Temperature

N/A 80 ºC175 ºF

Branding

Branding

N/A ALFAGOMMA® K-KLEEN 4000 PSI ID …DN … 280 Bar WP - 155 ºC

Nominal Specifications

Size Code

N/A 08

ID

N/A 1/2 in12.7 mm

OD

N/A 0.76 in19.2 mm

Max. Working Pressure

N/A 4000 psi

Min. Bend. Radius

N/A 3.5 in88.9 mm

Weight

N/A 0.25 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Kuriyama

Type

N/A Pressure Washer Hose

Color

N/A Blue

Series

N/A KK4BU

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.