Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

High Flow Extruded TPU Layflat Discharge Hose
Unit of Measure

General Applications

General Applications

N/A
  • Drinking water transport
  • Emergency water supply
  • Liquid and powder food transfer
  • Manure transfer
  • Mining
  • Potable water to transfer ships/boats
  • Sewer and water treatments

Construction

Construction

N/A Black polyurethane (TPU) hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature

Service Temperature Range

N/A -58 to 150 ºF-50 to 65 ºC

Intermittent Service Temperature

N/A 175 ºF79 ºC

Features and Advantages

Features and Advantages

N/A
  • Factory Tested - 100% Hydraulic tested with factory certificate.
  • Premium Polyurethane (TPU) Material - Exhibits exceptional resistance to abrasion, allowing for use in applications where severe abrasion is a factor and providing longer service life versus rubber or PVC hoses. Also, exhibits exceptional resistance to oils and petroleum based products.
  • Couplings Included - Durable and lightweight oilfield hose couplings (AL-LDHC Series) on hose ends.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to kinking, stretching and twisting. Superior snaking resistance!
  • Longer Lengths - Manufactured in special 660 foot lengths to reduce possible leaking points.
  • Smooth TPU Tube - Provides low friction loss.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.
  • Cost-Efficient - Savings compared to using 2 x 12" lines.
  • Superior UV and Ozone Resistance - For extreme UV and ozone conditions.

Nominal Specifications

Size

N/A 16 in406.4 mm

Hose ID

N/A 160.083 in408.5 mm

Wall Thickness

N/A 0.185 in

Working Pressure at 68ºF

N/A 175 psi

Burst Pressure at 68ºF

N/A 435 psi

Coil Length

N/A 660 ft

Tensile Strength

N/A 176,400 lb

Weight

N/A 5.11 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A High Flow Extruded TPU Layflat Discharge Hose

Material

N/A Polyurethane (TPU)

Color

N/A Black

Series

N/A OFTR

Note

Note

N/A NSF/ANSI/Can Standard 61 - Hose can be specially manufactured and certified on request. Contact Kuriyama customer service for details.

This is a non-stock product. Minimum order requirements may apply.